(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Holder For Outer Diameter Machining, WDNN

[Features]
· For DN (diamond 55°) inserts
For outer diameter and profile machining
· Multi clamp
· Double clamp type

Part Number

Configured Part Number is shown.

WDNNN2525M15

Part Number
WDNNN2525M15
Part NumberVolume DiscountDays to ShipApplicable tip Applicable screw Applicable wrench Applicable presser Applicable spring Applicable shim seat
9 Day(s) or more DN□A1504 (1507)Clamp screw: AOS-6 * 30W (back-tightening possible); Countersunk screw: FSS15-3.0 * 12LLR-25S-20 * 65 / Wrench: LLR-T20; Wrench for shim: LLR-T10DC6DNASGL6-DADN423

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Cable clamp
Selfishly No-hand Dimension L1(mm) 150 Dimension h1(mm) 25
Dimension f(mm) 12.5 Dimension L2(mm) 42.5 Dimension h(mm) 25
Dimension b(mm) 25

Please check the type/dimensions/specifications of the part WDNNN2525M15 in the Holder For Outer Diameter Machining, WDNN series.

Additional Products in this Category

Tech Support