(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Holder For Outer Diameter Machining, TTFN/WTFN

[Features]
· For TN (equilateral triangle) inserts
· For end surface machining
· Multi clamp

Part Number

Configured Part Number is shown.

Part Number
TTFNL2525M16
TTFNR2525M16
WTFNL2525M16
WTFNR2525M16
Part NumberVolume DiscountDays to ShipClamp Shape Selfishly Applicable tip Applicable screw Applicable wrench Applicable presser Applicable spring Applicable shim seat
9 Day(s) or more Clamp-onLeft-handTN□N1604 (1607)Clamp screw: AOS-5 * 26W (back-tightening possible); Countersunk screw: FSS15-3.0 * 12LLR-25S-20 * 65 / Wrench: LLR-T15; Wrench for shim: LLR-T10TC5TNASGL5-DATN323
9 Day(s) or more Clamp-onRight-handTN□N1604 (1607)Clamp screw: AOS-5 * 26W (back-tightening possible); Countersunk screw: FSS15-3.0 * 12LLR-25S-20 * 65 / Wrench: LLR-T15; Wrench for shim: LLR-T10TC5TNASGL5-DATN323
9 Day(s) or more Cable clampLeft-handTN□A1604 (1607)Clamp screw: AOS-5 * 26W (back-tightening possible); Countersunk screw: FSS15-3.0 * 12LLR-25S-20 * 65 / Wrench: LLR-T15; Wrench for shim: LLR-T10DC5TNASGL5-DATN323
9 Day(s) or more Cable clampRight-handTN□A1604 (1607)Clamp screw: AOS-5 * 26W (back-tightening possible); Countersunk screw: FSS15-3.0 * 12LLR-25S-20 * 65 / Wrench: LLR-T15; Wrench for shim: LLR-T10DC5TNASGL5-DATN323

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter / End Face Dimension L1(mm) 150
Dimension h1(mm) 25 Dimension f(mm) 32 Dimension L2(mm) 27
Dimension h(mm) 25 Dimension b(mm) 25

Additional Products in this Category

Tech Support