(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Holder For Grooving BG (Part Number)

Holder For Grooving BG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,393₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Minimum processing diameter, from ø10.
This holder can be selected from "Suisui 1000" and "Suisui 800."

Part Number
BGR12-00S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Dimension L1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Minimum machining diameter Dm
(mm)
Dimension Ds
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw

₹ 24,945.27

1 Piece(s) 13 Day(s) or more 1.00 to 2.0021807.03014.01211.011.5GTG14RLR-20SLR-S-3 * 7.8

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving Selfishly Right-hand

Please check the type/dimensions/specifications of the part BGR12-00S in the Holder For Grooving BG series.

Product variants

Part Number
BGR08-10S
BGR10-00S
BGR10-10S
BGR12-12S
BGR14-00S
BGR14-12S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Dimension L1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Minimum machining diameter Dm
(mm)
Dimension Ds
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw

₹ 18,392.96

1 Piece(s) 13 Day(s) or more 1.50 to 2.0011255.02010.087.07.5GTG10CLR-15SLR-S-2.5 * 6.8

₹ 20,116.76

1 Piece(s) 13 Day(s) or more 0.50 to 2.0011506.02512.0109.09.5GTG10CLR-15SLR-S-2.5 * 6.8

₹ 20,116.76

1 Piece(s) 13 Day(s) or more 1.50 to 2.0011506.02512.0109.09.5GTG10CLR-15SLR-S-2.5 * 6.8

₹ 24,945.27

1 Piece(s) 13 Day(s) or more 1.75 to 2.0021807.03014.01211.011.5GTG14RLR-20SLR-S-3 * 7.8

₹ 30,947.09

1 Piece(s) 13 Day(s) or more 1.00 to 2.0021808.03516.0141313.5GTG14RLR-20SLR-S-3 * 7.8

₹ 30,947.09

1 Piece(s) 13 Day(s) or more 1.75 to 2.0021808.03516.0141313.5GTG14RLR-20SLR-S-3 * 7.8