(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

Body For JXTM Series Cutter For Cast Iron Parts Machining

Part Number

Configured Part Number is shown.

Part Number
JXTM080-88-10R
JXTM100-88-13R
JXTM125-88-16R
Part NumberVolume DiscountDays to ShipNumber of flutes
(sheet)
Dimension øD1
(mm)
Dimension ⌀D2
(mm)
Dimension ød2
(mm)
Dimension øc
(mm)
Dimension g
(mm)
Dimension H
(mm)
Dimension W
(mm)
Dimension ød
(mm)
Weight
(kg)
Part
8 Day(s) or more -8083583614509.525.41.1Clamp screw (LRIS-4 * 12), wrench (LLR-25S)
8 Day(s) or more 131001037750175012.731.751.8Clamp screw (LRIS-4 * 12), wrench (LLR-25S)
8 Day(s) or more -1251287755225815.938.13.1Clamp screw (LRIS-4 * 12), wrench (LLR-25S)

Loading...

  1. 1

Basic Information

Applicable tip LNX 324-08T01020 / LNX 324-12T01020 / LNX 324-16T01020 Dimension A.R.(°) -4 Dimension R.R.(°) 0
Dimension a(mm) 14 Angle θ(°) 88

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)