(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Insert For Thread Milling, SBT (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,092₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please keep in mind that when using third-party holders (sleeves), the product may not fit into the holders due to tolerances.

Part Number
SBT050M8RB-ZM3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of threads (for threading) Pitch (for Threading) Dimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Dimension h
(mm)
Minimum machining diameter Dm
(mm)
Dimension h2
(mm)
Dimension f1
(mm)
Applicable metric nominal thread Applicable unified nominal thread

₹ 5,119.69

10 Piece(s) 6 Day(s) or more 28 to 18 inches0.75 to 1.5 mm57015.82.34.55.01.50.8M7 or greater1/4-28UNF or greater

Loading...

  1. 1

Basic Information

Shape Other Application Threading work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose R Other Material type ZM3
Material classification PVD micrograin carbide Nose R details(mm) R 0.05 Breaker Y/N Yes

Please check the type/dimensions/specifications of the part SBT050M8RB-ZM3 in the Insert For Thread Milling, SBT series.

Product variants

Part Number
SBT040M6RB-ZM3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of threads (for threading) Pitch (for Threading) Dimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Dimension h
(mm)
Minimum machining diameter Dm
(mm)
Dimension h2
(mm)
Dimension f1
(mm)
Applicable metric nominal thread Applicable unified nominal thread

₹ 4,092.38

10 Piece(s) 6 Day(s) or more 28 to 20 inches0.75 to 1.25 mm46010.51.83.64.01.20.7M5.5 or greaterNo.12-24UNC or greater