(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Standard Insert, 80° Diamond-Shape, Positive, CPGH-S

Part Number

Configured Part Number is shown.

Part Number
CPGH040102LS-TM4
CPGH040104LS-TM4
CPGH060202LS-TM4
CPGH060204LS-TM4
Part NumberVolume DiscountDays to ShipNose R Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Compatible holder
14 Day(s) or more 0.24.761.59S-SCLP (C) type / C-SCLP (C) type / C-SCLP type
14 Day(s) or more 0.44.761.59S-SCLP (C) type / C-SCLP (C) type / C-SCLP type
14 Day(s) or more 0.26.352.38S-SCLP (C) type / C-SCLP (C) type / C-SCLP type
14 Day(s) or more 0.46.352.38S-SCLP (C) type / C-SCLP (C) type / C-SCLP type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake angle Pozidriv
Selfishly Left-hand Material type TM4 Material classification PVD-coated micrograin carbide
Clearance angle(°) 11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)