(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Boring Bar For Inner Diameter Machining, SHFS-H

[Features]
· Without breaker (mirror finish)

(i)Caution

  • Please keep in mind that when using third-party holders (sleeves), the product may not fit into the holders due to tolerances.

Part Number

Configured Part Number is shown.

Part Number
SHFS020R005H-TM4
SHFS025R005H-TM4
SHFS025R015H-TM4
SHFS030R005H-TM4
SHFS030R015H-TM4
SHFS035R005H-TM4
SHFS035R015H-TM4
SHFS040R005H-TM4
SHFS040R015H-TM4
SHFS050R005H-TM4
SHFS050R015H-TM4
Part NumberVolume DiscountDays to ShipDimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Nose R details
(mm)
Dimension h
(mm)
Dimension g
(mm)
Minimum machining diameter Dm
(mm)
14 Day(s) or more 250100.90.051.80.252.2
14 Day(s) or more 2.55012.51.150.052.30.302.7
14 Day(s) or more 2.55012.51.150.152.30.302.7
14 Day(s) or more 350151.40.052.70.403.2
14 Day(s) or more 350151.40.152.70.403.2
14 Day(s) or more 3.56017.51.650.053.20.403.7
14 Day(s) or more 3.56017.51.650.153.20.403.7
14 Day(s) or more 460201.90.053.60.454.2
14 Day(s) or more 460201.90.153.60.454.2
14 Day(s) or more 570252.40.054.50.505.2
14 Day(s) or more 570252.40.154.50.505.2

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter work material Steel / Stainless Steel Nose R Other
Material type TM4 Material classification PVD-coated micrograin carbide Breaker Y/N No

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)