(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Standard Insert, 80° Diamond-Shape, Positive, CCET-KHG

Part Number

Configured Part Number is shown.

Part Number
CCET09T3005LKHG-VM1
CCET09T3005RKHG-TM4
CCET09T3005RKHG-VM1
CCET09T3008LKHG-VM1
CCET09T3008RKHG-TM4
CCET09T3008RKHG-VM1
CCET09T3018LKHG-VM1
CCET09T3018RKHG-TM4
CCET09T3018RKHG-VM1
CCET09T302LKHG-VM1
CCET09T302RKHG-TM4
CCET09T302RKHG-VM1
CCET060202LKHG-VM1
CCET060202RKHG-VM1
CCET0602005LKHG-VM1
CCET0602005RKHG-VM1
CCET0602008LKHG-VM1
CCET0602008RKHG-VM1
CCET0602018LKHG-VM1
CCET0602018RKHG-VM1
Part NumberVolume DiscountDays to Shipwork material Selfishly Nose R Material type Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Nose R details
(mm)
Compatible holder
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-handOtherVM19.5253.970.05DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM49.5253.970.05DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-handOtherVM19.5253.970.05DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-handOtherVM19.5253.970.08DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM49.5253.970.08DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-handOtherVM19.5253.970.08DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-handOtherVM19.5253.970.18DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handOtherTM49.5253.970.18DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-handOtherVM19.5253.970.18DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-hand0.2VM19.5253.970.2DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.2TM49.5253.970.2DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-hand0.2VM19.5253.970.2DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-hand0.2VM16.352.380.2SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-hand0.2VM16.352.380.2SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-handOtherVM16.352.380.05SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-handOtherVM16.352.380.05SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-handOtherVM16.352.380.08SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-handOtherVM16.352.380.08SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalLeft-handOtherVM16.352.380.18SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type
14 Day(s) or more Steel / Stainless Steel / Non-ferrous metalRight-handOtherVM16.352.380.18SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Material classification PVD-coated micrograin carbide
Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)