(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Boring Bar For Inner Diameter Machining, SBFS-S (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,153₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please keep in mind that when using third-party holders (sleeves), the product may not fit into the holders due to tolerances.

Product Description

[Features]
· Chips are evacuated to the back

Part Number
SBFS040R015S-DT4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Dimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Nose R details
(mm)
Dimension h
(mm)
Dimension g
(mm)
Minimum machining diameter Dm
(mm)

₹ 3,809.76

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelDT4460201.90.153.60.454.2

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter Nose R Other Material classification PVD-coated micrograin carbide
Breaker Y/N Yes