(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grinder Expert Diamond

Grinder Expert Diamond

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dry-type exclusive wheel that maintains smooth and stable sharpness.
· Delivers results when sharpening cutting tools, producing sharp cutting blades.
· Dust is drastically reduced since the amount of wheel abrasion is very low in comparison to general grindstones.
[Applications]
· Cemented carbide, ceramics, cermet, high-speed steel, glass, ferrite, etc.

Part Number
1A0DB125R0010
1A0DB150R0010
1A0DB200R0020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)

₹ 21,165.51

1 Piece(s) 8 Day(s) or more 1251312.7 (included collar 9.53)

₹ 25,199.76

1 Piece(s) 8 Day(s) or more 1501612.7

₹ 35,375.13

1 Piece(s) 15 Day(s) or more 2001925.4

Loading...

  1. 1

Basic Information

Particle Size(#) 120 Abrasive material SDC Binding Agent B
Accessories Whitestone