MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
Replacement Soldering Tip For HE-60
Brand :
GOOT
Caution
Product Description
[Specifications]
・ Overall length: 85 mm
·Shaft diameter (mm): ⌀6
·Width (mm): 12