Precision Nippers YN-14

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Please do not use to cut non-copper wires.
Product Description
Nippers dedicated for leg cutting to be used for removal work of flat IC, etc.
[Features]
· Grip the opposite way compared to how you grip a normal nippers. Installed backwards compared to nippers with normal blades.
· Cut legs with the blade tip horizontal surface placed along the other side of the flat IC chip.
· Ideal for fine work and work at narrow locations because of its thin and small blade.
· Hard to slip or get tired due to its soft-type, ergonomic grip.
· Special structure that allows for simple cutting with only the pressure of your fingertips There is no load on the finger because it comes with a spring.
· Exceptional toughness because it uses high-carbon steel as its blade tip material.
[Applications]
· Remove IC without hurting the board by cutting the lead wire to the tip when removing a broken-down IC from the board.