Precision Nippers YN-11/YN-18

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Please do not use to cut non-copper wires.
Product Description
Precision nippers that can cut wires up to ø1.6–ø2.0 mm
[Features]
· Can work safely while chips are flying about because it comes with a grip that prevents the scattering of the cut lead wire.
· Hard to slip or get tired due to its soft-type, ergonomic grip.
· Special structure that allows for simple cutting with only the pressure of your fingertips
· Exceptional toughness because it uses high-carbon steel as its blade tip material.
· There is no load on the finger and it is hard to get tired even with continuous use because it comes with a spring.
[Applications]
· Can be used in a wide variety of applications from work sites at factories to crafting hobbies.
· Ideal for fine work, work at narrow locations and delicate cutting work because of its thin and small blade.