(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel (SUS410) Tweezers With Rubber Grip

Stainless Steel (SUS410) Tweezers With Rubber Grip

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO.226

  • Tip Type
    Other
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Width(mm)
    10
  • Details Type
    Tip round type
Part Number
NO.226
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,247.82

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip Type
    Other
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Width(mm)
    10
  • Details Type
    Tip round type

Product Description

[Features]
· Power is at the tip of the tweezers, with attached rubber grip that is able to grab things firmly. This also prevents slipping from the finger tips.

Specifications of NO.226

  • Tip Type
    Other
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Width(mm)
    10
  • Details Type
    Tip round type
Part Number
NO.226
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,247.82

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1