Safe-Touch Latex Gloves, Powder-Free PF, Chlorine-Treated

Click this image to zoom it.

Move the mouse over the image to zoom

Safe-Touch Latex Gloves, Powder-Free PF, Chlorine-Treated【100 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Powder-free gloves safe for those allergic to powder.
[Features]
· Does not scatter powder when in use.
· Easy to put on and take off even without powder thanks to the chlorine processing.
· Stops proteins that are the cause of allergies. With non-slip processing for comfort when working and wearing.
· Non-sterilized
· Ambidextrous
· Chlorine-processing
· Non-slip processing

Basic Specifications

Part Number
Size

Refine by

  • XS
  • S
  • M
  • L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
XS
10 Day(s) or more
-

100 Pieces Per Package

Part Number : 1124A
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    XS
S
10 Day(s) or more
-

100 Pieces Per Package

Part Number : 1124B
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    S
M
10 Day(s) or more
-

100 Pieces Per Package

Part Number : 1124C
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    M
L
10 Day(s) or more
-

100 Pieces Per Package

Part Number : 1124D
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)