(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Point Master Pro PMPC Series BBT Shank Type

Point Master Pro PMPC Series BBT Shank Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      136,779₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Detects reference point instantly even on non-conductive workpieces or machines.
· Notifies user of touch position with LED and an electronic beep.

 
Part Number
BBT30-PMPC-115
BBT40-PMPC-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle types L
(mm)
L1
(mm)
Mass
(g)
Battery Battery Life

₹ 136,779.02

1 Piece(s) 12 Day(s) or more BT3011563800CR2 × 1120-hour continuous operation

₹ 140,603.40

1 Piece(s) 9 Day(s) or more BT40120931,300LR1 (N type battery) × 2P140-hour continuous operation

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Accessory Stylus ST28-4R Measured pressure(N) XY 0.4 N, Z 1.5 N
Specifications Overtravel: XY ±12 mm, Z 5 mm Repeat accuracy(μm) ±1 (2σ)
X
whatsapp-qr whatsapp-icon