(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Category | Attachments/Accessories | φd(mm) | 3 |
---|---|---|---|
L(mm) | 19 | Conforming main body | MEGA6S |
L1(mm) | 3.5 | φD(mm) | 14 |
Japanese Only
Loading...
Product Category | Attachments/Accessories | φd(mm) | 3 |
---|---|---|---|
L(mm) | 19 | Conforming main body | MEGA6S |
L1(mm) | 3.5 | φD(mm) | 14 |
Loading...
Product Category | Attachments/Accessories | φd(mm) | 3 |
---|---|---|---|
L(mm) | 19 | Conforming main body | MEGA6S |
L1(mm) | 3.5 | φD(mm) | 14 |
[Features]
Mega micro seal nut for hole drills and mega micro chucks.
Loading...
Product Category | Attachments/Accessories | φd(mm) | 3 |
---|---|---|---|
L(mm) | 19 | Conforming main body | MEGA6S |
L1(mm) | 3.5 | φD(mm) | 14 |
Japanese Only
Loading...
Loading...
Loading...
Product Category | Attachments/Accessories | φd(mm) | 3 |
---|---|---|---|
L(mm) | 19 | Conforming main body | MEGA6S |
L1(mm) | 3.5 | φD(mm) | 14 |
Product Category | Attachments/Accessories | φd(mm) | 3 | L(mm) | 19 |
---|---|---|---|---|---|
Conforming main body | MEGA6S | L1(mm) | 3.5 | φD(mm) | 14 |
Please check the type/dimensions/specifications of the part MGN6S-PS3 in the Micro Seal Nut (For Mega Micro Chuck) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy