(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSK Shank Face Mill Arbor H Type A Type

HSK Shank Face Mill Arbor H Type A Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,093₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A face mill arbor for cutters that support through-tools, reliably supplying coolant air to the cutting edge.

Part Number
HSK-A63-FMH16-37-45
HSK-A63-FMH22-47-60
HSK-A63-FMH22-47-90
HSK-A63-FMH22-47-150
HSK-A63-FMH25.4-70-60
HSK-A63-FMH25.4-70-90
HSK-A63-FMH25.4-70-150
HSK-A63-FMH27-60-60
HSK-A63-FMH27-60-90
HSK-A63-FMH31.75-76-90
HSK-A100-FMH22-47-150
HSK-A100-FMH22-47-200
HSK-A100-FMH22-47-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHSK type φD1
(mm)
L
(mm)
L1
(mm)
Mass
(g)
G D1(h6)
(mm)
Small flange diameter c
(mm)
Drive Key L2
(mm)
Drive Key W
(mm)

₹ 22,092.76

1 Piece(s) 10 Day(s) or more 633745161,000M8162858

₹ 22,952.36

1 Piece(s) 10 Day(s) or more 634760181,300M102236510

₹ 24,577.11

1 Piece(s) 10 Day(s) or more 634790181,700M102236510

₹ 29,979.00

1 Piece(s) 10 Day(s) or more 6347150182,500M102236510

₹ 26,060.16

1 Piece(s) 10 Day(s) or more 637060221,800M1225.44659.5

₹ 26,392.07

1 Piece(s) 10 Day(s) or more 637090222,500M1225.44659.5

₹ 32,174.47

1 Piece(s) 10 Day(s) or more 6370150224,100M1225.44659.5

₹ 25,964.36

1 Piece(s) 10 Day(s) or more 636060201,600M122746612

₹ 26,297.64

1 Piece(s) 10 Day(s) or more 636090202,300M122746612

₹ 30,074.78

1 Piece(s) 10 Day(s) or more 637690302,700M1631.7556712.7

₹ 37,580.51

1 Piece(s) 10 Day(s) or more 10047150184,000M102236510

₹ 43,936.44

1 Piece(s) 10 Day(s) or more 10047200184,700M102236510

₹ 50,007.65

1 Piece(s) 10 Day(s) or more 10047250185,400M102236510
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHSK type φD1
(mm)
L
(mm)
L1
(mm)
Mass
(g)
G D1(h6)
(mm)
Small flange diameter c
(mm)
Drive Key L2
(mm)
Drive Key W
(mm)

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types HSK-A Tool Type Facemill
Coolant System Center Through (Blade Through) Accessory Clamp bolt for tightening the cutter
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list