(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSK Shank New High-Power Milling Chuck S Type (A Type)

HSK Shank New High-Power Milling Chuck S Type (A Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· BIG's original slit mechanism provides high-power and high-precision support for everything from heavy cutting to fine cutting for end mill processing.

Part Number
HSK-A63-HMC20S-120
HSK-A63-HMC25S-100
HSK-A63-HMC25S-135
HSK-A63-HMC32S-110
HSK-A63-HMC32S-135
HSK-A63-HMC32S-165
HSK-A63-HMC-20S-90
HSK-A100-HMC-20S-105
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHSK type φd
(mm)
L
(mm)
L1
(mm)
φD
(mm)
Mass
(g)
H
(mm)
Minimum grasp length E
(mm)
Compatible Wrench

₹ 35,074.64

1 Piece(s) 10 Day(s) or more 632012094501,9008556FK45-50L

₹ 34,356.73

1 Piece(s) 10 Day(s) or more 632510074591,9007557FK58-62L

₹ 37,511.75

1 Piece(s) 10 Day(s) or more 6325135109592,5008057FK58-62L

₹ 34,546.96

1 Piece(s) 8 Day(s) or more 633211084682,3008564FK68-75L

₹ 37,558.96

1 Piece(s) 10 Day(s) or more 6332135109682,6009064FK68-75L

₹ 39,279.49

1 Piece(s) 10 Day(s) or more 6332165139683,2009064FK68-75L

₹ 33,808.84

1 Piece(s) 10 Day(s) or more 63209064501,5006556FK45-50L

₹ 40,260.58

1 Piece(s) 10 Day(s) or more 1002010576503,0007356FK45-50L
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHSK type φd
(mm)
L
(mm)
L1
(mm)
φD
(mm)
Mass
(g)
H
(mm)
Minimum grasp length E
(mm)
Compatible Wrench

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types HSK-A Tool Type end mill
Coolant System Center Through (Blade Through)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list