(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSK Shank High-Speed Rotation Holder, Mega Micro Chuck Straight Type

HSK Shank High-Speed Rotation Holder, Mega Micro Chuck Straight Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,898₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra small design with a nut outer diameter of ø10.
· A slim, high-speed rotation holder taking workpiece and jig interference into consideration.
· Supports ultra-small diameter end mill processing.
· Straight type with little workpiece interference.

 
Part Number
HSK-A63-MEGA4S-75
HSK-A63-MEGA4S-105
HSK-A63-MEGA6S-75
HSK-A63-MEGA6S-105
HSK-A63-MEGA8S-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipφd
(mm)
L
(mm)
Compatible Collet L1
(mm)
φD
(mm)
Mass
(g)
G H1
(mm)
H2
(mm)

₹ 31,897.78

1 Piece(s) 10 Day(s) or more 0.45 to 4.0575NBC4S-□3612800M5P0.826.548

₹ 32,414.07

1 Piece(s) 10 Day(s) or more 0.45 to 4.05105NBC4S-□6112900M5P0.826.547

₹ 31,906.69

1 Piece(s) 10 Day(s) or more 0.45 to 6.0575NBC6S-□3614900M7P0.7528.548

₹ 32,422.98

1 Piece(s) 10 Day(s) or more 0.45 to 6.05105NBC6S-□6114900M7P0.7528.549

₹ 33,365.45

1 Piece(s) 10 Day(s) or more 2.95 to 8.0590NBC8S-□4818900M9P0.753150.5

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types HSK-A HSK type 63
Maximum Allowable Rotational Speed(min-1) 35000 Product Type A type (DIN69893-1) (ISO12164) Accessory Mega nut
X
whatsapp-qr whatsapp-icon