(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rubber Grinding Stone With Shaft (Rabin Grinding Stone) R43○○【10 Pieces Per Package】

Rubber Grinding Stone With Shaft (Rabin Grinding Stone) R43○○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,471₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· The uniquely developed elastic bonding material provides a soft touch with little noise or dust.
· Shapes well to the workpiece with no clogging and provides a uniform and glossy finishing surface.
[Applications]
· Suited for grinding and polishing general steel, stainless steel and quenched steel.

Part Number
R4341
R4343
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

₹ 2,470.95

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 80

₹ 2,492.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 180

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) ⌀3.0 Grindstone section external diameter(mm) 10
Grindstone section length(mm) 20 Abrasive Grain Material: WA