(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ceramic Rubber Grinding Stone With Shaft R22○○【10 Pieces Per Package】

Ceramic Rubber Grinding Stone With Shaft R22○○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· A special silicone filler is used for superior polishing power and durability.
· No clogging compared to conventional rubber grinding stones, with durability. Extremely economical.
[Applications]
· For grinding ultra-hard alloy, difficult-to-cut material, ceramics, stone, jewels, glass, castings, plastics and wood.

Part Number
R2224
R2244
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Grindstone section length
(mm)

₹ 2,579.89

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 617

₹ 3,257.82

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 220 Shaft Diameter(mm) ⌀3.0
Abrasive Grain Material: ceramic GC series
X
whatsapp-qr whatsapp-icon