(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silicone Rubber Grinding Stone With Shaft R10○○【5 Pieces Per Package】

Silicone Rubber Grinding Stone With Shaft R10○○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,320₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· A special silicone filler is used for superior polishing power and durability.
· The shapes and sizes are selected for ease of use. Use the one that matches your work in a variety of electric precision grinding tools.
[Applications]
· For finishing gold alloy, silver alloy, palladium alloy and precious metal alloy.

Part Number
R1011
R1021
R1051
R1052
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)

₹ 1,632.65

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 32037

₹ 1,325.35

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 320516

₹ 1,320.22

1 Pack(s)

5 Pieces Per Package

10 Day(s) or more 32061.5

₹ 1,340.31

1 Pack(s)

5 Pieces Per Package

13 Day(s) or more 2,50061.5

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) ⌀2.34 Abrasive Grain Material: silicon GC series
X
whatsapp-qr whatsapp-icon