(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cemented Carbide Cutter, Spiral Cut K67○○

Cemented Carbide Cutter, Spiral Cut K67○○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,517₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· Carefully selected materials for excellent durability and cutting performance.
· Chosen for its easy-to-use shape and high quality.
[Applications]
· Ideal for grinding and deburring metals and non-metals. (Blade diameter of less than ⌀6.0 is all carbide.)

 
Part Number
K6716
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,516.96

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Cut Tip Cone Type Product Model Shank Diameter 6mm Cutting Edge Shape Spiral Cut
Blade Diameter(mm) 12.7 Blade Length(mm) 22 Total Length(mm) 67
Maximum operational rotation speed(min-1) 40,000

Please check the type/dimensions/specifications of the part K6716 in the Cemented Carbide Cutter, Spiral Cut K67○○ series.

X
whatsapp-qr whatsapp-icon