(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shape | Cut Tip Cone Type | Product Model | Shank Diameter 3mm |
---|---|---|---|
Shank Material | All Carbide | Cutting Edge Shape | Cross Cut |
Blade Diameter(mm) | 4.8 | Blade Length(mm) | 12.7 |
Total Length(mm) | 38 | Maximum operational rotation speed(min-1) | 50,000 |
Caution
Loading...
Shape | Cut Tip Cone Type | Product Model | Shank Diameter 3mm |
---|---|---|---|
Shank Material | All Carbide | Cutting Edge Shape | Cross Cut |
Blade Diameter(mm) | 4.8 | Blade Length(mm) | 12.7 |
Total Length(mm) | 38 | Maximum operational rotation speed(min-1) | 50,000 |
Loading...
Shape | Cut Tip Cone Type | Product Model | Shank Diameter 3mm |
---|---|---|---|
Shank Material | All Carbide | Cutting Edge Shape | Cross Cut |
Blade Diameter(mm) | 4.8 | Blade Length(mm) | 12.7 |
Total Length(mm) | 38 | Maximum operational rotation speed(min-1) | 50,000 |
[Features]
· Carefully selected materials for excellent durability and cutting performance.
· Chosen for its easy-to-use shape and high quality.
[Applications]
· Ideal for grinding and deburring metals and non-metals.
Loading...
Shape | Cut Tip Cone Type | Product Model | Shank Diameter 3mm |
---|---|---|---|
Shank Material | All Carbide | Cutting Edge Shape | Cross Cut |
Blade Diameter(mm) | 4.8 | Blade Length(mm) | 12.7 |
Total Length(mm) | 38 | Maximum operational rotation speed(min-1) | 50,000 |
Caution
Loading...
Loading...
Loading...
Shape | Cut Tip Cone Type | Product Model | Shank Diameter 3mm |
---|---|---|---|
Shank Material | All Carbide | Cutting Edge Shape | Cross Cut |
Blade Diameter(mm) | 4.8 | Blade Length(mm) | 12.7 |
Total Length(mm) | 38 | Maximum operational rotation speed(min-1) | 50,000 |
Shape | Cut Tip Cone Type | Product Model | Shank Diameter 3mm | Shank Material | All Carbide |
---|---|---|---|---|---|
Cutting Edge Shape | Cross Cut | Blade Diameter(mm) | 4.8 | Blade Length(mm) | 12.7 |
Total Length(mm) | 38 | Maximum operational rotation speed(min-1) | 50,000 |
Please check the type/dimensions/specifications of the part K3816 in the Cemented Carbide Cutter K38○○ series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy