(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grindstone With Shaft G63○○【5 Pieces Per Package】

Grindstone With Shaft G63○○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,232₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]
· Carefully selected materials and quality provide this grinding stone with excellent cutting and durability.
· The shapes and sizes are selected for ease of use. Use the one that matches your work in a variety of electric precision grinding tools.
[Applications]
· Castings, casting steel, casted products, carbon steel (raw material) (for handheld grinders for general grinding)

 
Part Number
G6314
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,231.76

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) ø6.0 Grindstone section external diameter(mm) 19
Grindstone section length(mm) 32 Abrasive Grain Material: A (blue)

Please check the type/dimensions/specifications of the part G6314 in the Grindstone With Shaft G63○○ series.

X
whatsapp-qr whatsapp-icon