(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Carefully selected materials and quality provide this grinding stone with excellent cutting and durability.
· The shapes and sizes are selected for ease of use. Use the one that matches your work in a variety of electric precision grinding tools.
[Applications]
· For semi-finishing hard alloy steel, tool steel, carbon steel, stainless steel, general steel, etc.
Type | Grindstone | Particle Size(#) | 180 | Shaft Diameter(mm) | ⌀2.34 |
---|---|---|---|---|---|
Grindstone section external diameter(mm) | 6 | Grindstone section length(mm) | 10 | Abrasive Grain | Material: PA |
Please check the type/dimensions/specifications of the part G1011 in the Grinding Stone With Shaft For Precision Machining, Pink Point series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy