• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Small Grips SC Series

Small Grips SC Series

[Features]
· Appropriate for clamping a thin-shaped test piece.
· Lightweight, so it can also be used securely for measurement of low loads.
· Can also be used for measurement in a narrow space.

Part Number
SC-3
SC-8
Part NumberVolume DiscountDays to ShipAllowable Maximum Load (N) Mass
(g)
Mounting Screw Size
(mm)
7 Day(s) or more 10020M6 P1Opening width: max. 1, jaw width: 3
7 Day(s) or more 15021M6 P1Opening width: max. 1, jaw width: 8

Loading...

  1. 1

Basic Information

External Dimensions(mm) W40 x D8 x (H15)

Additional Products in this Category

Tech Support