(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Bond Diamond Disc Pattern Type

Resin Bond Diamond Disc Pattern Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      806₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A pattern type disc coated with diamond abrasive grains on a resin substrate using resin bonding (resin) and blending.

Part Number
64531
64532
64533
64534
64537
64538
64539
64541
64542
64543
64551
64552
64553
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Particle Size
(#)

₹ 1,061.91

1 Piece(s) 6 Day(s) or more φ11-

₹ 1,061.91

1 Piece(s) 6 Day(s) or more φ11-

₹ 1,061.91

1 Piece(s) 6 Day(s) or more φ11-

₹ 934.65

1 Piece(s) 6 Day(s) or more φ11-

₹ 806.07

1 Piece(s) 6 Day(s) or more φ11-

₹ 806.07

1 Piece(s) 6 Day(s) or more φ11-

₹ 806.07

1 Piece(s) 6 Day(s) or more φ112,000

₹ 1,444.96

1 Piece(s) 6 Day(s) or more φ21-

₹ 1,444.96

1 Piece(s) 6 Day(s) or more φ21-

₹ 1,444.96

1 Piece(s) 6 Day(s) or more φ21-

₹ 2,852.67

1 Piece(s) 6 Day(s) or more φ31-

₹ 2,852.67

1 Piece(s) 6 Day(s) or more φ31-

₹ 2,852.67

1 Piece(s) 6 Day(s) or more φ31-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Particle Size
(#)

Loading...

  1. 1

Basic Information

Type Diamond Disk
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language