(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Grindstone Disc with Shaft (Rubber Pad Integrated Type)

Rubber Grindstone Disc with Shaft (Rubber Pad Integrated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,767₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Special rubber holds abrasive grains with moderate hardness, achieving remarkable polishing ability.

Part Number
64412
64421
64422
64423
64424
64425
64426
64431
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
abrasive grain Color

₹ 2,766.95

1 Piece(s) 6 Day(s) or more -WA Abrasive GrainBlue

₹ 2,766.95

1 Piece(s) 6 Day(s) or more -GC Abrasive GrainPink

₹ 2,766.95

1 Piece(s) 6 Day(s) or more -GC Abrasive GrainBlue

₹ 2,766.95

1 Piece(s) 6 Day(s) or more -GC Abrasive GrainYellow

₹ 2,766.95

1 Piece(s) 6 Day(s) or more 220GC Abrasive GrainGreen

₹ 3,024.11

1 Piece(s) 6 Day(s) or more -GC Abrasive GrainPurple

₹ 3,024.11

1 Piece(s) 6 Day(s) or more 500GC Abrasive GrainBrown

₹ 2,766.95

1 Piece(s) 6 Day(s) or more -WA Abrasive GrainBlack (Red Line)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
abrasive grain Color

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) φ30 Inner Diameter Dimension(mm) φ3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language