(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Disc (Full-surface Electrodeposition Type)

Diamond Disc (Full-surface Electrodeposition Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,233₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Ultra-thin copper alloy is used as the substrate, and diamond abrasive grains are electrodeposited on the entire surface.

Part Number
64451
64452
64453
64454
64455
64456
64457
64458
64461
64462
64463
64464
64465
64466
64467
64468
64472
64474
64476
64477
64478
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)

₹ 1,233.35

5 Piece(s) 10 Day(s) or more φ11-100

₹ 1,233.35

5 Piece(s) 10 Day(s) or more φ11-140

₹ 1,233.35

5 Piece(s) 10 Day(s) or more φ11-200

₹ 1,233.35

5 Piece(s) 10 Day(s) or more φ11-280

₹ 1,233.35

5 Piece(s) 6 Day(s) or more φ11-400

₹ 1,233.35

5 Piece(s) 6 Day(s) or more φ11-600

₹ 1,233.35

5 Piece(s) 6 Day(s) or more φ11-800

₹ 1,233.35

5 Piece(s) 10 Day(s) or more φ11-1000

₹ 1,999.47

3 Piece(s) 10 Day(s) or more φ21-100

₹ 1,999.47

3 Piece(s) 10 Day(s) or more φ21-140

₹ 1,829.38

3 Piece(s) 10 Day(s) or more φ21-200

₹ 1,829.38

3 Piece(s) 10 Day(s) or more φ21-280

₹ 1,745.00

4 Piece(s) 10 Day(s) or more φ21-400

₹ 1,745.00

4 Piece(s) 10 Day(s) or more φ21-600

₹ 1,745.00

4 Piece(s) 10 Day(s) or more φ21-800

₹ 1,745.00

4 Piece(s) 6 Day(s) or more φ21-1000

₹ 3,278.60

2 Piece(s) 6 Day(s) or more φ31φ11140

₹ 3,024.11

2 Piece(s) 10 Day(s) or more φ31φ11280

₹ 2,852.67

2 Piece(s) 6 Day(s) or more φ31φ11600

₹ 2,852.67

2 Piece(s) 6 Day(s) or more φ31φ11800

₹ 2,852.67

2 Piece(s) 10 Day(s) or more φ31φ111000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)

Loading...

  1. 1

Basic Information

Type Diamond Disk
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list