(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Disc (Dot Electrodeposition Type / Wet Type)

Diamond Disc (Dot Electrodeposition Type / Wet Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· It is powerfully adhered with nickel alloy pellets made of resin substrate electrodeposited with diamond.

Part Number
64501
64502
64503
64504
64505
64512
64521
64522
64523
64524
64525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Color

₹ 891.80

1 Piece(s) 7 Day(s) or more φ11-#60Green

₹ 891.80

1 Piece(s) 7 Day(s) or more φ11-#120Black

₹ 891.80

1 Piece(s) 7 Day(s) or more φ11-#200Red

₹ 891.80

1 Piece(s) 7 Day(s) or more φ11-#400Yellow

₹ 891.80

1 Piece(s) 7 Day(s) or more φ11-#800Gray

₹ 1,444.96

1 Piece(s) 7 Day(s) or more φ21-#120Black

₹ 2,852.67

1 Piece(s) 7 Day(s) or more φ31φ11#60Green

₹ 2,681.24

1 Piece(s) 7 Day(s) or more φ31φ11#120Black

₹ 2,681.24

1 Piece(s) 7 Day(s) or more φ31φ11#200Red

₹ 2,128.05

1 Piece(s) 7 Day(s) or more φ31φ11#400Yellow

₹ 2,128.05

1 Piece(s) 7 Day(s) or more φ31φ11#800Gray
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Color

Loading...

  1. 1

Basic Information

Type Diamond Disk
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language