(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zirconia Disc (Glue Treatment on Back)

Zirconia Disc (Glue Treatment on Back)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,745₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Optimal for machining metals that are prone to clogging such as aluminum, stainless steel, copper alloy and brass.

Part Number
64251
64252
64253
64254
64272
64274
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Particle Size
(#)

₹ 1,745.00

1 Piece(s) 6 Day(s) or more φ11-

₹ 1,745.00

1 Piece(s) 6 Day(s) or more φ11-

₹ 1,745.00

1 Piece(s) 6 Day(s) or more φ11-

₹ 1,745.00

1 Piece(s) 5 Day(s) or more φ11150

₹ 4,729.16

1 Piece(s) 6 Day(s) or more φ31-

₹ 4,729.16

1 Piece(s) 6 Day(s) or more φ31150
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Particle Size
(#)

Loading...

  1. 1

Basic Information

Type Fixtures/Others work material Stainless Steel / Copper Material / Aluminum
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language