(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrodeposition Diamond Files

Electrodeposition Diamond Files
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An original dedicated tool that boasts powerful luster polishing power and achieves speedy finish.

Part Number
62311
62317
62821
62822
62823
62831
62832
62833
62841
62842
62845
62851
62852
62856
62865
62866
62867
62871
62881
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Overall Length
(mm)
Particle Size
(#)
Electrodeposition segment length
(mm)
Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -9015045Flat4.2φ3 (Shaft Diameter)1.7833-8222

₹ 1,915.09

1 Piece(s) 5 Day(s) or more Needle Type9015045Square2.5φ3 (Shaft Diameter)2.5833-8223

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5015015Flat (Single-Sided Electrodeposition)3φ3 (Shaft Diameter)1833-8241

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5020015Flat (Single-Sided Electrodeposition)3φ3 (Shaft Diameter)1833-8242

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5040015Flat (Single-Sided Electrodeposition)3φ3 (Shaft Diameter)1833-8243

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5015015Square2φ3 (Shaft Diameter)2833-8244

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5020015Square2φ3 (Shaft Diameter)2833-8245

₹ 1,915.09

1 Piece(s) 6 Day(s) or more -5040015Square2φ3 (Shaft Diameter)2833-8246

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5015015Circle1φ3 (Shaft Diameter), φ1 (Blade Diameter)1833-8248

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5020015Circle1φ3 (Shaft Diameter), φ1 (Blade Diameter)1833-8249

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5015015Circle2φ3 (Shaft Diameter), φ2 (Blade Diameter)2833-8250

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5515020Circle3φ3 (Shaft Diameter), φ3 (Blade Diameter)3833-8251

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5520020Circle3φ3 (Shaft Diameter), φ3 (Blade Diameter)3833-8252

₹ 1,915.09

1 Piece(s) 5 Day(s) or more Needle Type5120025Round Taper0.5φ3 (Shaft Diameter), φ0.5 (Blade Diameter)0.5833-8253

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5015015Semicircle3φ3 (Shaft Diameter)1.5833-8254

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5020015Semicircle3φ3 (Shaft Diameter)1.5833-8255

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5040015Semicircle3φ3 (Shaft Diameter)1.5833-8256

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5515020Semicircle4φ3 (Shaft Diameter)2833-8257

₹ 1,915.09

1 Piece(s) 5 Day(s) or more -5515020Triangle3φ3 (Shaft Diameter)2.6833-8258
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Overall Length
(mm)
Particle Size
(#)
Electrodeposition segment length
(mm)
Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Single Product Set Product Packed Goods
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list