(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Finishing File (Flat, Round, Square, Triangular, Semicircle) Shaft Diameter φ3.0, φ3.5

Precision Finishing File (Flat, Round, Square, Triangular, Semicircle) Shaft Diameter φ3.0, φ3.5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,643₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
57303
57304
57312
57313
57314
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoughness of grain Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code Weight
(g)

₹ 4,897.93

1 Piece(s) 5 Day(s) or more Second cutSquare2.5φ3.5 (Shaft Diameter), 70 (Filing Part)2.5833-815625

₹ 4,897.93

1 Piece(s) 5 Day(s) or more Second cutTriangle3.3φ3.5 (Shaft Diameter), 70 (Filing Part)3.3833-815725

₹ 4,643.44

1 Piece(s) 5 Day(s) or more FineCircle3φ3 (Shaft Diameter), 70 (Filing Part)-833-8158-

₹ 4,897.93

1 Piece(s) 5 Day(s) or more FineSquare2.5φ3 (Shaft Diameter), 70 (Filing Part)2.5833-815926

₹ 4,897.93

1 Piece(s) 5 Day(s) or more FineTriangle3.3φ3 (Shaft Diameter), 70 (Filing Part)3.3833-816026
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoughness of grain Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code Weight
(g)

Loading...

  1. 1

Basic Information

Type Precise File Product Type Needle Type Overall Length(mm) 140
Single Product Set Product Packed Goods Blade Length(mm) 70
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list