(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic/Woodworking Rasp File (Flat/Round/Square/Triangular/Semicircle) Shaft Diameter φ3.0【1-3 Pieces Per Package】

Plastic/Woodworking Rasp File (Flat/Round/Square/Triangular/Semicircle) Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,643₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
57401
57402
57403
57404
57405
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code Weight
(g)

₹ 5,209.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more -Flat5.769 (File)2.2833-816730

₹ 4,643.44

1 Piece(s) 5 Day(s) or more Needle TypeCircle3.8φ3.8 (Blade Diameter), 69 (Filing Section)3.8833-816826

₹ 4,643.44

1 Piece(s) 8 Day(s) or more Needle TypeSquare3.369 (File)3.3833-816929

₹ 4,643.44

1 Piece(s) 5 Day(s) or more Needle TypeTriangle3.869 (File)3.8833-817028

₹ 4,643.44

1 Piece(s) 5 Day(s) or more Needle TypeSemicircle5.769 (File)2.3833-817130
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code Weight
(g)

Loading...

  1. 1

Basic Information

Overall Length(mm) 140 Single Product Set Product Packed Goods
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list