(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond File Single Trowel (Triangle/Ellipse/Sword Blade) Shaft Diameter φ3.0, φ3.4

Diamond File Single Trowel (Triangle/Ellipse/Sword Blade) Shaft Diameter φ3.0, φ3.4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,427₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Adopting high quality diamond abrasive grain, it is a file that is excellent in sharpness and durability.
· It is the optimal shape for precision finishing.
[Applications]
· It is suitable for processing ceramics, cemented carbide, hardened steel, glass, FRP, carbon, hard and brittle materials.

Part Number
57157
57160
57161
57162
57163
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dimensions Particle Size
(#)
Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code

₹ 2,681.24

2 Piece(s) 9 Day(s) or more 60 mm100Triangle4φ3.4 (Shaft Diameter)4833-8149

₹ 2,426.75

3 Piece(s) 5 Day(s) or more 50 mm120Ellipse5φ3 (Shaft Diameter)2833-8150

₹ 2,426.75

3 Piece(s) 9 Day(s) or more 50 mm200Ellipse5φ3 (Shaft Diameter)2833-8151

₹ 2,426.75

3 Piece(s) 5 Day(s) or more 50 mm120Sword Blade6φ3 (Shaft Diameter)1.7833-8152

₹ 2,426.75

3 Piece(s) 9 Day(s) or more 50 mm200Sword Blade6φ3 (Shaft Diameter)1.7833-8153
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dimensions Particle Size
(#)
Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Soldering Type Single Product Set Product Packed Goods
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list