(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond File (Flat Taper, Flat Thin, Flat) Shaft Diameter φ3.0

Diamond File (Flat Taper, Flat Thin, Flat) Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,707₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Adopting high quality diamond abrasive grain, it is a file that is excellent in sharpness and durability.
· It is the optimal shape for precision finishing.
[Applications]
· It is suitable for processing ceramics, cemented carbide, hardened steel, glass, FRP, carbon, hard and brittle materials.

 
Part Number
57101
57106
57107
57108
57109
57111
57113
57114
57115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Nominal Dimensions Overall Length
(mm)
Particle Size
(#)
Shape Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code

₹ 1,707.00

3 Piece(s) 5 Day(s) or more Taper Type30 mm130200Flat Taper0.6φ3 (Shaft Diameter), 1.7 (Thickness)2833-8132

₹ 1,915.09

3 Piece(s) 8 Day(s) or more Taper Type30 mm130600Flat Taper0.6φ3 (Shaft Diameter), 1.7 (Thickness)4833-8133

₹ 1,915.09

3 Piece(s) 9 Day(s) or more Taper Type30 mm130200Flat Taper0.6φ3 (Shaft Diameter), 1.7 (Thickness)6833-8134

₹ 1,915.09

3 Piece(s) 5 Day(s) or more Taper Type30 mm130400Flat Taper0.6φ3 (Shaft Diameter), 1.7 (Thickness)6833-8135

₹ 1,915.09

3 Piece(s) 5 Day(s) or more Taper Type30 mm130600Flat Taper0.6φ3 (Shaft Diameter), 1.7 (Thickness)6833-8136

₹ 2,085.20

3 Piece(s) 5 Day(s) or more -40 mm140200Thin/Flat0.5φ3 (Shaft Diameter), 1.7 (Thickness)5.5833-8137

₹ 2,255.31

3 Piece(s) 9 Day(s) or more -50 mm140150Thin/Flat0.8φ3 (Shaft Diameter)5.5833-8138

₹ 2,255.31

3 Piece(s) 5 Day(s) or more -50 mm140200Thin/Flat0.8φ3 (Shaft Diameter)5.5833-8139

₹ 2,255.31

3 Piece(s) 5 Day(s) or more -50 mm140400Thin/Flat0.8φ3 (Shaft Diameter)5.5833-8140

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Single Product Set Product Packed Goods
X
whatsapp-qr whatsapp-icon