(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond File (Semicircle) Shaft Diameter φ3.0, φ3.4

Diamond File (Semicircle) Shaft Diameter φ3.0, φ3.4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,829₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Adopting high quality diamond abrasive grain, it is a file that is excellent in sharpness and durability.
· It is the optimal shape for precision finishing.
[Applications]
· It is suitable for processing ceramics, cemented carbide, hardened steel, glass, FRP, carbon, hard and brittle materials.

 
Part Number
57141
57142
57145
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dimensions Particle Size
(#)
Blade Width
(mm)
Size
(mm)
Trusco Code

₹ 1,829.38

3 Piece(s) 5 Day(s) or more 50 mm1205φ3 (Shaft Diameter)833-8143

₹ 1,829.38

3 Piece(s) 5 Day(s) or more 50 mm2005φ3 (Shaft Diameter)833-8144

₹ 2,596.85

2 Piece(s) 5 Day(s) or more 60 mm2006φ3.4 (Shaft Diameter)833-8145

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Single Product Set Product Packed Goods
Shape Semicircle Blade thickness(mm) 2
X
whatsapp-qr whatsapp-icon