(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond File (Square) Shaft Diameter φ3.0, φ3.4

Diamond File (Square) Shaft Diameter φ3.0, φ3.4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Adopting high quality diamond abrasive grain, it is a file that is excellent in sharpness and durability.
· It is the optimal shape for precision finishing.
[Applications]
· It is suitable for processing ceramics, cemented carbide, hardened steel, glass, FRP, carbon, hard and brittle materials.

Part Number
57151
57152
57154
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dimensions Particle Size
(#)
Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code

₹ 1,915.09

1 Piece(s) 5 Day(s) or more 50 mm1202.5φ3 (Shaft Diameter)2.5833-8146

₹ 1,915.09

1 Piece(s) 5 Day(s) or more 50 mm2002.5φ3 (Shaft Diameter)2.5833-8147

₹ 2,596.85

1 Piece(s) 5 Day(s) or more 60 mm2003φ3.4 (Shaft Diameter)3833-8148
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Dimensions Particle Size
(#)
Blade Width
(mm)
Size
(mm)
Blade thickness
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Single Product Set Product Packed Goods Shape Square
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language