(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Grindstone, High Shine Polisher, Shaft Diameter ⌀6.0【10 Pieces Per Package】

Rubber Grindstone, High Shine Polisher, Shaft Diameter ⌀6.0
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,238₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Smooth workability, no rebounds during processing and work can be carried out reliably.
· Metallic sounds and noise during processing are extremely low in comparison to other grinding stones, for a an improved work environment.
· Since rubber is the bonding material, clogging does not occur and effective grinding and polishing are possible.

Part Number
47601
47602
47603
47604
47605
47611
47612
47613
47614
47615
47622
47623
47624
47625
47631
47632
47633
47634
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Color Trusco Code

₹ 4,237.66

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 80⌀10205525,000Red829-3616

₹ 4,237.66

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 120⌀10205525,000Blue829-3617

₹ 4,237.66

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 220⌀10205525,000Green829-3618

₹ 4,810.39

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 320⌀10205525,000Bio Red829-3619

₹ 4,810.39

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 500⌀10205525,000Brown829-3620

₹ 4,810.39

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 80⌀15206320,000Red829-3621

₹ 4,810.39

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 120⌀15206320,000Blue829-3622

₹ 4,810.39

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 220⌀15206320,000Green829-3623

₹ 5,610.39

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 320⌀15206320,000Bio Red829-3624

₹ 5,610.39

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 500⌀15206320,000Brown829-3625

₹ 5,840.26

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 120⌀20255515,000Blue829-3626

₹ 5,840.26

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 220⌀20255515,000Green829-3627

₹ 6,412.99

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 320⌀20255515,000Bio Red829-3628

₹ 6,412.99

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 500⌀20255515,000Brown829-3629

₹ 7,437.66

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 80⌀25256012,000Red829-3630

₹ 7,437.66

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 120⌀25256012,000Blue829-3631

₹ 7,437.66

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 220⌀25256012,000Green829-3632

₹ 7,894.81

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 320⌀25256012,000Bio Red829-3633
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Color Trusco Code

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) ⌀6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list