(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Grindstone, Diamond Polisher, Shaft Diameter ⌀2.34【3 Pieces Per Package】

Rubber Grindstone, Diamond Polisher, Shaft Diameter ⌀2.34
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,668₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Smooth workability, no rebounds during processing and work can be carried out reliably.
· Metallic sounds and noise during processing are extremely low in comparison to other grinding stones, for a an improved work environment.
· Since rubber is the bonding material, clogging does not occur and effective grinding and polishing are possible.

 
Part Number
47753
47754
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Grindstone section length
(mm)

₹ 5,667.53

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more ⌀133

₹ 5,667.53

1 Pack(s)

3 Pieces Per Package

Available 5 Day(s) or more ⌀122

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 2,000 Shaft Diameter(mm) ⌀2.34
Shaft length(mm) 42 Max. Rotational Speed(rpm) 20,000
X
whatsapp-qr whatsapp-icon