(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Feather Rubber Grindstone【10 Pieces Per Package】

Feather Rubber Grindstone
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,465₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· The spiral shape expands by centrifugal force, polishing load is light and surfaces can be finished uniformly.
· Can be freely used, by stacking multiple layers depending on the shape of the workpiece, in narrow slits as well as on flat surfaces.

 
Part Number
47005
47012
47013
47014
47015
47021
47022
47023
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Max. Rotational Speed
(rpm)
Color

₹ 4,124.68

2 Pack(s)

10 Pieces Per Package

9 Day(s) or more 3,000⌀1.6⌀14.30.830,000Beige

₹ 4,124.68

2 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more -⌀1.6⌀190.830,000Brown

₹ 4,124.68

2 Pack(s)

10 Pieces Per Package

5 Day(s) or more -⌀1.6⌀190.830,000Blue

₹ 4,124.68

2 Pack(s)

10 Pieces Per Package

5 Day(s) or more -⌀1.6⌀190.830,000Pink

₹ 3,464.78

2 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3,000⌀1.6⌀190.830,000Beige

₹ 5,151.95

1 Pack(s)

10 Pieces Per Package

Available 9 Day(s) or more -⌀3.2⌀25.41.525,000Brown

₹ 5,151.95

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 50⌀3.2⌀25.41.525,000Green

₹ 5,151.95

1 Pack(s)

10 Pieces Per Package

Available 8 Day(s) or more -⌀3.2⌀25.41.525,000Yellow

Loading...

  1. 1

Basic Information

Type Rubber Grindstone
X
whatsapp-qr whatsapp-icon