(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Smooth workability, no rebounds during processing and work can be carried out reliably.
· Metallic sounds and noise during processing are extremely low in comparison to other grinding stones, for a an improved work environment.
· Since rubber is the bonding material, clogging does not occur and effective grinding and polishing are possible.
Part Number |
---|
46314 |
46316 |
46322 |
46326 |
46342 |
46343 |
46344 |
46345 |
46347 |
46349 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Shaft length (mm) | Max. Rotational Speed (rpm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,350.65 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 2,000 | ⌀5 | - | 48 | 20,000 | Blue / Red | ||
₹ 6,755.84 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) or more | - | ⌀10 | 22 | 57 | 15,000 | Brown / Red | |
₹ 5,610.39 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) or more | - | ⌀10 | 12 | 46 | 15,000 | Brown / Red | |
₹ 5,610.39 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) or more | - | ⌀14 | 12 | 46 | 15,000 | Brown / Red | |
₹ 4,350.65 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) or more | - | ⌀14 | 3 | 44 | 30,000 | Brown / Red | |
₹ 4,350.65 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) or more | - | ⌀14 | 3 | 44 | 30,000 | Green / Red | |
₹ 4,350.65 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) or more | 500 | ⌀12 | 3 | 44 | 30,000 | Dark brown / Red | |
₹ 4,350.65 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) or more | 2,000 | ⌀12 | 3 | 44 | 30,000 | Blue / Red | |
₹ 4,350.65 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | - | ⌀14 | 2 | 44 | 30,000 | Green / Red | ||
₹ 4,350.65 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) or more | 2,000 | ⌀12 | 2 | 44 | 30,000 | Blue / Red |
Loading...
Type | Rubber Grindstone | Shaft Diameter(mm) | ⌀2.34 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy