(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Grindstone, Green, Polisher, Shaft Diameter ⌀2.34【10 Pieces Per Package】

Rubber Grindstone, Green, Polisher, Shaft Diameter ⌀2.34
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smooth workability, no rebounds during processing and work can be carried out reliably.
· Metallic sounds and noise during processing are extremely low in comparison to other grinding stones, for a an improved work environment.
· Since rubber is the bonding material, clogging does not occur and effective grinding and polishing are possible.

 
Part Number
46113
46116
46121
46122
46123
46126
46127
46131
46132
46133
46136
46137
46151
46152
46153
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Grindstone section length
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)

₹ 2,636.36

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀5154930,000

₹ 3,322.08

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀8-5120,000

₹ 3,667.53

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀10255815,000

₹ 3,667.53

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀10255815,000

₹ 3,667.53

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀10255815,000

₹ 4,464.94

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀1330578,000

₹ 4,464.94

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀1330578,000

₹ 2,407.79

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀5155030,000

₹ 2,407.79

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀5155030,000

₹ 2,407.79

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀5155030,000

₹ 3,093.51

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀8-5020,000

₹ 3,093.51

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀8-5020,000

₹ 2,636.36

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀1224318,000

₹ 2,636.36

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀1224318,000

₹ 2,636.36

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀1224318,000

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) ⌀2.34 Color Green / Red
X
whatsapp-qr whatsapp-icon