(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Miniature Grindstone with Shaft, Shaft Diameter ⌀1.6【10 Pieces Per Package】

Miniature Grindstone with Shaft, Shaft Diameter ⌀1.6
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A small diameter and short shaft miniature grindstone with a shaft that is optimal for a wide range of processes such as fine cutting, sculpture, chamfering and deburring.

Part Number
41051
41053
41054
41055
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Grindstone section length
(mm)
Shaft length
(mm)

₹ 4,259.74

2 Pack(s)

10 Pieces Per Package

5 Day(s) or more ⌀3-18

₹ 4,259.74

2 Pack(s)

10 Pieces Per Package

Available 9 Day(s) or more ⌀2.5620

₹ 4,259.74

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more ⌀2.5621

₹ 4,259.74

2 Pack(s)

10 Pieces Per Package

Available 9 Day(s) or more ⌀3.72.519
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Grindstone section length
(mm)
Shaft length
(mm)

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) ⌀1.6 Max. Rotational Speed(rpm) 320,000
Color Green / Red
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list