(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Shaft Carbide Cutter, Shaft Diameter ⌀6.0

Long Shaft Carbide Cutter, Shaft Diameter ⌀6.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a high-quality carbide cutters with excellent durability for hard work and smooth cutting.

 
Part Number
26611
26612
26621
26631
26641
26642
26652
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)

₹ 3,960.35

1 Piece(s) 6 Day(s) or more Oval--15,000Overall length: 157

₹ 4,729.16

1 Piece(s) 6 Day(s) or more Oval9.5810,000Overall length: 160

₹ 3,960.35

1 Piece(s) 6 Day(s) or more Cylinder type-1315,000Overall length: 165

₹ 4,983.65

1 Piece(s) 6 Day(s) or more Oval--15,000Overall length: 160

₹ 4,983.65

1 Piece(s) 6 Day(s) or more Tree-shape-1315,000Overall length: 165

₹ 6,177.05

1 Piece(s) 6 Day(s) or more Tree-shape9.51910,000Overall length: 173

₹ 7,030.24

1 Piece(s) 6 Day(s) or more Cone Rounded Tip Type9.52710,000Overall length: 182

Loading...

  1. 1

Basic Information

Product Type shank diameter 6 mm Shower Material All Carbide Blade tip shape Cross Cut
Shaft Diameter(mm) 6 Tip shape Double cut
X
whatsapp-qr whatsapp-icon