(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter, Shaft Diameter ⌀2.34

Carbide Cutter, Shaft Diameter ⌀2.34
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,319₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· Can be used for a wide range of processes from precision fine cutting to sculpting, chamfering and various parts.

Part Number
23015
23017
23018
23020
23021
23022
23023
23027
23028
23037
23041
23123
23124
23125
23126
23131
23132
23133
23134
23135
23143
23163
23167
23171
23172
23173
23174
23175
23176
23181
23182
23183
23255
23257
23260
23261
23262
23263
23265
23353
23401
23402
23404
23408
23409
23411
23415
23416
23418
23502
23503
23505
23507
23508
23552
23572
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Blade tip shape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Detail shape Size
(mm)
Tip shape

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut0.6-100,000-Overall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut0.8-100,000-Overall length: 44Single cut

₹ 1,319.07

1 Piece(s) 10 Day(s) or more Ball TypeSpiral cut0.9-100,000-Overall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut1.2-100,000-Overall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut1.4-100,000-Overall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut1.6-80,000-Overall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut1.8-80,000-Overall length: 44Single cut

₹ 2,681.24

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut3.1-80,000-Overall length: 44Single cut

₹ 3,534.42

1 Piece(s) 6 Day(s) or more Ball TypeSpiral cut4-70,000-Overall length: 44Single cut

₹ 3,620.15

1 Piece(s) 6 Day(s) or more Ball TypeCross Cut5-55,000-Overall length: 44Double cut

₹ 1,659.27

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeSpiral cut14100,000-Overall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cylinder typeSpiral cut1.24.5100,000StraightOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cylinder typeSpiral cut1.44.5100,000StraightOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cylinder typeSpiral cut1.85100,000StraightOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cylinder typeSpiral cut2.35.5100,000StraightOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 10 Day(s) or more Cone Cutoff Tip TypeSpiral cut0.83.5100,000TaperOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeSpiral cut14100,000TaperOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 10 Day(s) or more Cone Cutoff Tip TypeSpiral cut1.24.5100,000TaperOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeSpiral cut1.44.5100,000TaperOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeSpiral cut1.85100,000TaperOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeSpiral cut1.44.5100,000Tip rounded straightOverall length: 44Single cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cylinder typeSpiral cut1.24.5100,000StraightOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cylinder typeSpiral cut2.35.5100,000StraightOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 9 Day(s) or more Cone Cutoff Tip TypeSpiral cut0.83.5100,000TaperOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 10 Day(s) or more Cone Cutoff Tip TypeSpiral cut14100,000TaperOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeSpiral cut1.24.5100,000TaperOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 10 Day(s) or more Cone Cutoff Tip TypeSpiral cut1.44.5100,000TaperOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeSpiral cut1.85100,000TaperOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeSpiral cut2.15.5100,000TaperOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Round tip type cylinderSpiral cut14100,000Tip rounded straightOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Round tip type cylinderSpiral cut1.24.5100,000Tip rounded straightOverall length: 44Chip cut

₹ 1,319.07

1 Piece(s) 6 Day(s) or more Round tip type cylinderSpiral cut1.44.5100,000Tip rounded straightOverall length: 44Chip cut

₹ 2,681.24

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeSpiral cut2.31780,000-Overall length: 45Single cut

₹ 3,534.42

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeSpiral cut41380,000-Overall length: 52Single cut

₹ 3,620.15

1 Piece(s) 6 Day(s) or more Round tip type cylinderSpiral cut61240,000-Overall length: 51Single cut

₹ 3,620.15

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeSpiral cut61340,000-Overall length: 52Single cut

₹ 3,620.15

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeSpiral cut612.540,000-Overall length: 52Single cut

₹ 3,620.15

1 Piece(s) 6 Day(s) or more Tree-shapeSpiral cut61240,000-Overall length: 50Single cut

₹ 3,620.15

1 Piece(s) 6 Day(s) or more Reverse Taper TypeSpiral cut61240,000-Overall length: 49Single cut

₹ 3,620.15

1 Piece(s) 6 Day(s) or more Round tip type cylinderSpiral cut61240,000CoarseOverall length: 50Single cut

₹ 2,681.24

1 Piece(s) 6 Day(s) or more Round tip type cylinderCross Cut2.3880,000-Overall length: 45Double cut

₹ 2,681.24

1 Piece(s) 6 Day(s) or more Round tip type cylinderCross Cut2.31380,000-Overall length: 45Double cut

₹ 2,681.24

1 Piece(s) 6 Day(s) or more Point TypeCross Cut2.31580,000-Overall length: 45Double cut

₹ 2,852.67

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeCross Cut2.31580,000-Overall length: 45Double cut

₹ 3,875.96

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeCross Cut3.11380,000-Overall length: 50Double cut

₹ 4,131.80

1 Piece(s) 6 Day(s) or more Rounded wooden tipCross Cut41280,000-Overall length: 50Double cut

₹ 3,960.35

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeCross Cut61240,000-Overall length: 50Double cut

₹ 3,960.35

1 Piece(s) 6 Day(s) or more Rounded wooden tipCross Cut61240,000-Overall length: 50Double cut

₹ 3,960.35

1 Piece(s) 6 Day(s) or more Reverse Taper TypeCross Cut61240,000-Overall length: 49Double cut

₹ 2,766.95

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeCross Cut2.3880,000FineOverall length: 45Diamond cut

₹ 3,024.11

1 Piece(s) 6 Day(s) or more Cone Cutoff Tip TypeCross Cut2.31580,000FineOverall length: 45Diamond cut

₹ 4,386.27

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeCross Cut41440,000FineOverall length: 52Diamond cut

₹ 4,386.27

1 Piece(s) 6 Day(s) or more Rounded wooden tipSpiral cut61340,000FineOverall length: 52Diamond cut

₹ 4,386.27

1 Piece(s) 6 Day(s) or more Round tip type cylinderSpiral cut61240,000FineOverall length: 51Diamond cut

₹ 3,960.35

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeCross Cut61240,000CoarseOverall length: 50Double cut

₹ 4,131.80

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeSpiral cut71340,000Super coarseOverall length: 52Double cut
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Blade tip shape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Detail shape Size
(mm)
Tip shape

Loading...

  1. 1

Basic Information

Shower Material All Carbide Shaft Diameter(mm) 2.34
X
whatsapp-qr whatsapp-icon
Close

Comparison list