(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Titanium Coated Carbide Cutter, Shaft Diameter ⌀3.0

Titanium Coated Carbide Cutter, Shaft Diameter ⌀3.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,999₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Its low friction coefficient results in low heat generation and helps prevent the work material from sticking to the blade tip.
· Features high hardness and excellent abrasion resistance.
[Applications]
· Suitable for processing alloy steel, carbon steel, stainless steel, titanium alloy, copper alloy, bronze, etc.

Part Number
21216
21231
21296
21299
21322
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Blade tip shape Max. Rotational Speed
(rpm)
Detail shape Size
(mm)
Tip shape

₹ 3,024.11

1 Piece(s) 6 Day(s) or more Cylindrical end blade typeCross End Cut40,000With end cutOverall length: 43Double cut

₹ 1,999.47

1 Piece(s) 6 Day(s) or more Tapered oval tipCross Cut50,000-Overall length: 38Double cut

₹ 3,875.96

1 Piece(s) 6 Day(s) or more Cone Rounded Tip TypeSpiral cut60,000-Overall length: 38Single cut

₹ 4,472.00

1 Piece(s) 6 Day(s) or more Reverse Taper TypeSpiral cut40,000-Overall length: 43Single cut

₹ 2,170.93

1 Piece(s) 6 Day(s) or more Point TypeSpiral cut50,000-Overall length: 38Single cut
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Blade tip shape Max. Rotational Speed
(rpm)
Detail shape Size
(mm)
Tip shape

Loading...

  1. 1

Basic Information

Product Type shank diameter 3 mm Shower Material All Carbide Shaft Diameter(mm) 3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list