Collet Chuck K-252

Brand :
NAKANISHI
Caution
Product Description
[Nakanishi]Collet Chuck K-252.
Overall length (mm): 12.7
Type (details): Collet
Dimensions (mm): Inner Diameter d: ⌀1.6

[Nakanishi]Collet Chuck K-252.
Overall length (mm): 12.7
Type (details): Collet
Dimensions (mm): Inner Diameter d: ⌀1.6